WBP_HBLS430R5W_PRODIMAGE
WBP_HBLS430R5W_PRODIMAGE
play
Advantage Series Switch-Rated Pin & Sleeve

Heavy Duty Products, IEC Pin and Sleeve, Receptacle, Switched, 60A 600V AC, 3-Pole 4-Wire Grounding, NEMA, With Pilot Contact4X/IP69K

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLS460R5W

Heavy Duty Products, IEC Pin and Sleeve, Receptacle, Switched, 60A 600V AC, 3-Pole 4-Wire Grounding, NEMA ,With Pilot Contact4X/IP69K

Advantage™ Series Pin and Sleeve Switch-Rated - Hubbell Wiring Device-Kellems Advantage™ Series Pin and Sleeve SwitchRated Devices are IEC 60309-2 compatible devices that are approved as a disconnecting means for motor and branch circuits. Compact design, this device is similar in size to standard IEC 60309-2 devices. Robust and durable housing, UV-stabilized, impact and corrosion-resistant PBT housing is designed to withstand harsh industrial environments. Stainless steel hardware provides superior corrosion resistance in wet and harsh environments Receptacles mount to standard Hubbell IEC Pin and Sleeve back boxes. The Advantage™ Series has a UL witnessed IP69k and 4X,12 environmental rating, two power-indicating LEDs, continuous ground engagement, labelless laser markings and a compact and ergonomic design. Hubbell’s Pin and Sleeve connections have always been safe – that hasn’t changed. The Advantage™ series simply has more… Advantages.

Product details

General

Color
  • Black
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
3-Pole
Series
Advantage Switch-Rated
Style
IP69k NEMA 4X
Type
Watertight Receptacle
UPC
783585478623

Electrical Ratings

Amperage Rating
60 A
Current / Amperage Rating
60 A
Voltage Rating
3 Phase 600 VAC
Voltage Rating Description
3 Phase 600 VAC

Conductor Related

Number Of Wires
4-Wire