WBP_AFB4G50_PRODIMAGE
WBP_AFB4G50_PRODIMAGE
WBP_AFB4G50_4GAFBCVRBK_Loaded_PRODIMAGE
WBP_AFB4G50_4GAFBCVRBK_PRODIMAGE
+1
WBP_AFB4G50_4GAFBCVRBK_Loaded2_PRODIMAGE

4-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AFB4G50

Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 4-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover

  • Recessed 4-Gang Rectangular Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors ¾" to 2" thick
  • Box Includes Installation Cover
  • Each Gang Includes (1) 6" Solid Conductor Grounding Pigtail
  • Plates Available

PreGalvanized Stamped Steel Box; Concentric Knock-Outs

Product details

General

Application
For Use in Raised Access or Wooden Floors
Application - For Use On
Raised Access; Wood
Color
Steel
Construction
Fabricated
Cover Shape
Rectangle
EU RoHS Indicator
Contact Manufacturer
Knockouts
8) 1/2"- 1", 4) 1"- 2"
Material
Pre Galvanized Steel
Mounting Method
Drop-Into Floor
Mounting Type
Mechanical Mount
Number of Gang(s)
4-Gang
Series
  • Recessed Rectangular - AFB Series
  • Recessed - AFB Series
Size
4-Gang
Sub Brand
Raised Access/Wood Recessed Floor Boxes
Type
Recessed Access Floor Box
UPC
783585447339

Dimensions

Dimensions
10.96 in x 10.96 in x 5.17 in
Height
5.17 in
Length
10.96 in
Width
10.96 in

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514