WBP_AFB10G55_PRODIMAGE
WBP_AFB10G55_PRODIMAGE
WBP_AFB10G55_10GAFBCVRBK_Loaded_PRODIMAGE
WBP_AFB10G55_10GAFBCVRBK_PRODIMAGE

8/10-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AFB10G55

Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 8/10-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover

PreGalvanized Stamped Steel Box; Concentric Knock-Outs

Product details

General

Application
  • For Use in Raised Access or Wooden Floors
Application - For Use On
Raised Access; Wood
Color
  • Steel
Construction
Fabricated
Cover Shape
Rectangle
EU RoHS Indicator
Contact Manufacturer
Knockouts
6) 3/4"-1 1/2", 2) 1/2"-3/4", 2)1"- 2", 2)1"-2", "4)1/2"-1-1/4
Material
Pre Galvanized Steel
Mounting Method
Drop-Into Floor
Mounting Type
Mechanical Mount
Number of Gang(s)
10-Gang
Series
Recessed Rectangular - AFB Series
Size
10-Gang
Sub Brand
Raised Access/Wood Recessed Floor Boxes
Type
  • Recessed Access Floor Box
  • Recessed Access Floor Box
UPC
783585447445

Dimensions

Dimensions
10.96 in x 10.96 in x 5.74 in
Height
5.74 in
Length
10.96 in
Width
10.96 in

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514

Logistics

Carton Quantity
1