WBP_CEXT422MFL05_PRODIMAGE
WBP_CEXT422MFL05_PRODIMAGE

2.0 Extender Cables, 422 Family, Male/Female Connection, 30' Length

Brand:

Catalog ID:

CEXT422MFL30

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Extender Cables, 422 Family, Male/Female Connection, 30' Length

422 Family, Male/Female Connection

Product details

General

Application
For Use in Raised Access Floors
Application - For Use On
Raised Access
Color
Metallic
Construction
Fabricated
EU RoHS Indicator
Contact Manufacturer
Material
Composite
Mounting Method
Access Floor
Series
Zone Distribution
Sub Brand
Connexions Zone Distribution System
Type
2.0 Extender Cable
UPC
783585526409

Dimensions

Length
360 in

Certifications And Compliance

Industry Standard(s)
cULus