WBP_GFTRST20INL_PRODIMAGE
WBP_GFTRST20INL_PRODIMAGE

Power Protection Products, Receptacles, GFCI, Commercial Grade, Self Test, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, With Nightlight, Ivory

Brand:

Bryant

Catalog ID:

GFTRST20INL

Power Protection Products, Receptacles, GFCI, Commercial Grade, Self Test, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, With Nightlight, Ivory

Product details

General

Color
  • Ivory
EU RoHS Indicator
Contact Manufacturer
Series
Heavy Duty
Style
Nightlight
Type
  • Tamper-Resistant
  • Tamper-Resistant
UPC
883778123474

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-20R

Logistics

Carton Quantity
10