KIL_F_TET
KIL_F_TET
play
3D View
play
TET Product Video
KIL_F_TET_Installed

TET15075SS - 3/4" Sides, 1-1/2" Top, 316 Stainless Steel TET Conduit Body

Brand:

Killark

Catalog ID:

TET15075SS

3/4" Sides, 1-1/2" Top, 316 Stainless Steel TET Conduit Body

  • Patented feature allowing for safer installation and future maintenance
  • Pull through for non-related products
  • Design allows for new builds to not impede access of cover
  • Stamped cover an gasket comes standard with a Type 4X rating

The patented “Top Entry T” style conduit body offers a unique and safer way of accessing and maintaining the electrical system. The TET’s distinctive turned up opening, allows for unimpeded access for future additions to the electrical system. This conduit body is specified for scaffold walks for 100% visual wire pulling. It comes with a stamped cover with stainless steel screws and neoprene gasket, offering supreme ingress Type 4X ratings.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
316 Stainless Steel
Series
TET
Type
  • Conduit Body With Cover & Gasket
  • Conduit Body With Cover & Gasket
UPC
783936182193

Dimensions

Height
3.75 in
Length
7.5 in
Weight
8.92 lb

Resources and downloads