BUR_PAT444ST3U03A3_3Ah_AC_PB
BUR_PAT444ST3U03A3_3Ah_AC_PB
play
Introducing the PAT444ST3
play
BURNDY T3 APP Features and Benefits
+1
BURNDY T3 APP Install & Register

PATRIOT® T3 Technology 11-Ton Dieless Battery Crimper, C-Head, Uncovered, (2) 3.0Ah 18V Li-Ion Batteries, 120V-AC Charger, Nylon Pro Bag

OR

Brand:

Burndy

Catalog ID:

PAT444ST3U03A3

PAT444ST3 Tech 11T Dieless Battery Crimper, C-Head, Uncovered, 3Ah Li-Ion, AC, Nylon Pro Bag

The 11-Ton PATRIOT® T3 Technology crimper series provides the user the ability to TRACK crimp locations with Onboard GPS, TRACE individual crimps with comments, photos, and output force validation, and TRANSMIT data via Bluetooth®. With its one-of-a-kind Dieless C-head design and range taking capability, can crimp a vast range from #4 AWG – 1000 kcmil.

  • TRACK crimp locations with onboard GPS - BURNDY Exclusive!
  • TRACE individual crimps with comments, photos, and output force validation
  • TRANSMIT via Bluetooth® technology and sync data to the cloud
  • C-Head for easy access and increased flexibility
  • Dieless System with range taking capability
  • Bright LED worklight and Red/Green LED to validate output force
  • Improved ergonomic design with more balance and better grip to reduce user fatigue
  • Accepts 2.0Ah-6.0Ah Makita Lithium-ion Batteries

Product details

General

Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads
Battery Type
3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type
Nylon Pro Bag
Crimp Force Capacity
11 ton
Die Type
Dieless
EU RoHS Indicator
Contact Manufacturer
Power Source
120V-AC Charger
Tool Type
Battery
Type
Crimper
UPC
621945625129

Dimensions

Dimensions
14.95 in x 3.25 in x 16.9 in
Height
16.9 in
Length
14.95 in
Weight
15.2 lb
Width
3.25 in

Electrical Ratings

Operating Voltage
18 VDC

Conductor Related

Crimping Ranges
Copper: #4 AWG - 1000 kcmil; Aluminum: #4 AWG - 1000 kcmil; ACSR: #4 AWG - 556.5 kcmil

Logistics

Carton Quantity
1
Package Contents
Crimper, (2) Batteries, Charger, Lanyard, Nylon Pro Bag
Pallet Quantity
12

Resources and downloads

Customer Notices

Installation Manuals

Sales Drawings

Videos

play
Introducing the PAT444ST3
play
BURNDY T3 APP Features and Benefits
play
BURNDY T3 APP Install & Register