KD1SA - KD Series - 1/2" Aluminum Drain and Breather for Ordinary Locations
Request a Quote
Brand:
Killark
Catalog ID:
KD1SA
KD Series - 1/2" Aluminum Drain and Breather for Ordinary Locations
Stainless steel screen allows the conduit system to drain while keeping insects from building nests
More compact profile allowing for additional space
Aluminum and Steel finishes available
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
KD
Type
Drain & Breather
UPC
783936176857
Dimensions
Hub Size
1/2"
Logistics
Carton Quantity
25
Resources and downloads
Specifications
KD Series Ordinary Drain Specification Sheet
Catalogs
Killark Catalog
Certifications
KD Series Drains UL Certificate
3D Models
KD1SA 3D Model (STP)