PROG_P250059_152-30_hero_PRODIMAGE
PROG_P250059_152-30_hero_PRODIMAGE
play
3D View
play
+12

Vernal Collection 60" Five-Blade Silver LED Wifi Transitional Indoor/Outdoor Smart DC Ceiling Fan

$778.14 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250059-152-30

Collection name:

Vernal

Add a cool breeze to your favorite living space with the Vernal Collection 60-Inch 5-Blade Silver LED Wifi Transitional Indoor/Outdoor Smart Ceiling Fan. Enjoy smart living technology by controlling your ceiling fan and light with your smart device or voice control via our Smart by Bond Wifi app. Customize your home oasis by selecting from the fan's 6 speeds, 3 timer selections, light on/off with full-range dimming, and a breeze mode. Fan and app are compatible with Amazon, Alexa, Google Home, and a variety of other smart devices.

  • Built-In Wifi: Enjoy smart living technology by controlling your ceiling fan and light with your smart device or voice control via our Smart by Bond Wifi app.
  • Smart Technology: Fan and app are compatible with Amazon Alexa, Google Home, and a variety of other smart devices.
  • Application: Ideal for any bedroom, living room, great room, or covered porch.
  • Style: Perfect for transitional style settings.
  • Blades: Five slightly curved ABS blades are coated in a sleek silver finish that will complement a variety of living areas.
  • Dimensions: Measures 60-inch width b 14.25-inch height.
  • Lighting: For ideal illumination, an integrated dimmable LED module light source is included (18w, 3000K, 90CRI, 1,600 Lumens (delivered), dimmable). The light source is covered by a shatterproof white opal shade.
  • Room Size: Light experts recommend installing this fan in a room 400-square feet or larger for optimal performance.
  • Certifications: cETLus damp location listed, Title 20, Title 24.
  • Customer Support: We guarantee your complete satisfaction with your purchase and offer professional after-sales customer service support.

Product details

General

Battery Capacity
0.055
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Color
Silver
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Compatibility
Remote Control
Construction Material - Main
Non-Metallic
Dimming Protocol
  • ELV/Reverse Phase
  • Triac/Forward Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Painted Nickel
Fan - Blade Pitch
30
Fan - Motor speed
6 Speed, Remote Control Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Painted Nickel
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Basic
Solid State
Lifestyle
Contemporary
Light Distribution
Down
LM-79 Lumens
1600 lm
LM-79 Lumens per Watt
88 Lum/Watt
Mount location
ceiling downrod
Mounting for outlet box included
Yes
Mounting Type
Ceiling Downrod
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
40
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
6 Speed Remote Control
Room Type
Great Room
Size Type
Extra-Large
Socket Base Type - Main
Module
Starting Temperature - Minimum
-10 °C
Sub Brand
Progress LED
Switch Type
Push button
Type
Standard
UPC
785247245451
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
60 in x 60 in x 14.25 in
Fan - Recommended room size
401 ft²
Height
14.25 in
Length
60 in
Note Weight of fixture exceeds NEC limits
No
Weight
20.24 lb
Width
60 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.51 A
Frequency Rating
60 Hz
Lamp Wattage
18 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
242
EPACTenergy consumption watts
21
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
10

Resources

Instruction Sheet Number
93131622

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
play
P250059-152-30 IMG_0022
play
UC7245T Remote Pairing
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model