PROG_P560263_031_hero_PRODIMAGE
PROG_P560263_031_hero_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_PL_1595_10.28.20_JAN_2021_New_Collections_Tremont_GeneralLit
PROG_P560263-031_detail-montage

Tremont Collection One-Light Matte Black and Clear Seeded Glass Farmhouse Style Medium Outdoor Wall Lantern

$100.10 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560263-031

Collection name:

Tremont

Welcome family and friends home with the Tremont Collection 1-Light Clear Seeded Glass Matte Black Industrial Outdoor Medium Wall Lantern Light. A light source glows from within a clear seeded glass shade reminiscent of raindrops on a window after a summer thunderstorm for a touch of rustic character. The wall light's round backplate, curved arm, and round shade decorated with mechanical stainless steel fittings are coated in a matte black finish to accentuate the design's industrial aesthetic.

  • Application: Ideal for any porch, patio, deck, garage, barn, entryway, foyer, or bedroom.
  • Style: Perfect for coastal, farmhouse, and urban industrial style settings.
  • Finish: The wall light's round backplate, curved arm, and round shade decorated with mechanical stainless-steel fittings are coated in a matte black finish to accentuate the design's industrial aesthetic.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: A light source glows from within a clear seeded glass shade reminiscent of raindrops on a window after a summer thunderstorm for a touch of rustic character.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 9-inch length by 11-inch height by 10-inch depth (extends from wall).
  • Certifications: cCSAus wet location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures from other collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
  • Transitional
Light Distribution
Ambient
Mount location
Wall
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Outdoor
  • Patio
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Outdoor lantern
UPC
785247246021
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9 in x 10 in x 11 in
Height
11 in
Height to Center
6.31 in
Length
9 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.36 lb
Width
10 in
Width Diameter Descriptor
Extends

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
48

Resources

Instruction Sheet Number
93129506