PROG_P500309_009_hero_PRODIMAGE
PROG_P500309_009_hero_PRODIMAGE
play
3D View
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
+4
PROG_Cord_Included_120in_info-graphic

Atwell Collection 8-inch Brushed Nickel and Clear Glass Globe Small Hanging Pendant Light

$94.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500309-009

Collection name:

Atwell

Embrace a statement-making lighting design with the Atwell Collection 1-Light Glass Globe Brushed Nickel Modern Pendant Light. A light source glows from within a clear glass globe shade that fosters a soft and enduring design. The metal cap and light base are coated in a beautiful brushed nickel finish that accentuates the design's modern aesthetic. The light hangs from a cloth cord that can be adjusted for height to meet your unique design needs.

  • Application: Ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or bedroom.
  • Style: Perfect for luxe, mid-century modern, modern, and transitional style settings.
  • Finish: The metal cap and light bases are coated in a beautiful brushed nickel finish that accentuates the hanging light's modern aesthetic.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: A light source glows from within a clear glass globe shade that fosters a soft and enduring design.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 8-inch width by 8.75-inch height by 128.5-inch length (installed).
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with a variety of other Progress Lighting fixtures and collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fire Resistance
No
Fixture Type
Pendant
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Contemporary
  • Mid-Century Modern
  • Transitional
Light Distribution
Ambient
Mount location
Ceiling Cord
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling Cord
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Breakfast Nook
  • Bedroom
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Pendant light
UPC
785247247325
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8 in x 8 in x 8.75 in
Height
8.75 in
Length
8 in
Length - Installed
128.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
1.94 lb
Width
8 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
45

Resources

Instruction Sheet Number
93129457