PROG_P350022_031_hero_PRODIMAGE
PROG_P350022_031_hero_PRODIMAGE
PROG_Briarwood-Matte-Black_GeneralLit
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
+1
PROG_P350022-031_detail-montage

Briarwood Collection One-Light Textured and Cerused Black Farmhouse Style Flush Mount Ceiling Light

$71.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350022-031

Collection name:

Briarwood

Create a cozy home with the Briarwood Collection 1-Light Black Farmhouse Flush Mount Ceiling Light. A light source exudes a comforting country glow as it peeks through the X-brace design reminiscent of country barn doors and rustic farmhouse gates. A faux-wood frame coated in a rustic ceruse black finish accented by a black plate on top of the structure infuses the ceiling light with charming country character.

  • Application: Ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Style: Perfect for coastal or farmhouse style settings.
  • Finish: A faux-wood frame coated in a rustic ceruse black finish accented by a black plate on top of the structure infuses the ceiling light with charming country character.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 9.5-inch width by 7.625-inch height.
  • Certifications: cCSAus damp location listed.
  • Pairs With: Pairs with Progress Lighting fixtures from the Durrell and Hemsworth collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Flush-Mount
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Rustic
  • Farmhouse
  • Coastal
Light Distribution
Ambient
Mount location
Ceiling
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling Flush
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bedroom
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Flush mount light
UPC
785247247363
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.5 in x 9.5 in x 7.625 in
Height
7.625 in
Length
9.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.98 lb
Width
9.5 in
Width Diameter Descriptor
sq.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
60

Resources

Instruction Sheet Number
93076410

Resources and downloads