Wallplate, Toggle, 1-Gang, Black
Buy now
Brand:
Bryant
Catalog ID:
P1BK
Brand
Bryant
Wallplate, Toggle, 1-Gang, Black
Smooth Satin Finish
Product details
Resources and downloads
Product details
General
Application
Color
Black
Cutout
Toggle
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
1-Gang
Orientation
Vertical
Size
Standard
Style
1-Toggle
Type
Toggle
Toggle
UPC
883778311499
Dimensions
Dimensions
4.63 in x 2.88 in x 0.25 in
Height
0.25 in
Length
4.63 in
Width
2.88 in
Conductor Related
Nema Color
Black
Certifications And Compliance
Certification - cULus
Yes
UL File Number
UL 94 V2
Logistics
Carton Quantity
25
Pallet Quantity
15400
Resources and downloads
Specifications
BRYANT_P1BK_spec
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
Download All
WDK AA-45 Catalog Page
WDK N-6 Catalog Page
Sales Drawings
M14158
Engineering Drawing
M14158_ACAD