Wallplate, 2-Gang, 2 Box Mount Blank, Brown
Request a Quote
Brand:
Bryant
Catalog ID:
P23
Brand
Bryant
Wallplate, 2-Gang, 2 Box Mount Blank, Brown
Smooth Satin Finish
Product details
Resources and downloads
Product details
General
Application
Color
Brown
Cutout
Blank Box Mount
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
2-Gang
Orientation
Vertical
Size
Standard
Style
2 Blank Box Mount
Type
Blank Box Mount
Blank Box Mount
UPC
883778311734
Dimensions
Dimensions
4.63 in x 4.69 in x 0.25 in
Height
0.25 in
Length
4.63 in
Width
4.69 in
Conductor Related
Nema Color
Brown
Certifications And Compliance
Certification - cULus
Yes
UL File Number
UL 94 V2
Logistics
Carton Quantity
25
Resources and downloads
Specifications
BRYANT_P23_spec
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
WDK N-9 Catalog Page
Sales Drawings
M14160
Engineering Drawing
M14160_ACAD