Wallplate, 2-Gang, 2 Strap Mount Blank, Black
Request a Quote
Brand:
Bryant
Catalog ID:
P24BK
Brand
Bryant
Wallplate, 2-Gang, 2 Strap Mount Blank, Black
High-impact, self-extinguishing polycarbonate material
More Rigid
Sharp lines and less dimpling
Smooth satin finish
Blends into wall with an optimum finish
Smooth Satin Finish
Product details
Resources and downloads
Product details
General
Application
Color
Black
Cutout
Blank Strap Mount
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
2-Gang
Orientation
Vertical
Size
Standard
Style
2 Blank Strap Mount
Type
Blank Strap Mount
Blank Strap Mount
UPC
883778315510
Dimensions
Dimensions
4.63 in x 4.69 in x 0.25 in
Height
0.25 in
Length
4.63 in
Width
4.69 in
Conductor Related
Nema Color
Black
Certifications And Compliance
Certification - cULus
Yes
UL File Number
UL 94 V2
Logistics
Carton Quantity
25
Resources and downloads
Specifications
BRYANT_P24BK_spec
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
WDK N-9 Catalog Page
Sales Drawings
M14160
Engineering Drawing
M14160_ACAD