Wallplate, 2-Gang, 2) Decorator, Light Almond
Buy now
Brand:
Bryant
Catalog ID:
P262LA
Brand
Bryant
Wallplate, 2-Gang, 2) Decorator, Light Almond
Smooth Satin Finish
Product details
Resources and downloads
Product details
General
Application
Color
Light Almond
Cutout
Decorator
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
2-Gang
Orientation
Vertical
Size
Standard
Style
2-Decorator
Type
Decorator
Decorator
UPC
883778311840
Dimensions
Dimensions
4.63 in x 4.69 in x 0.25 in
Height
0.25 in
Length
4.63 in
Width
4.69 in
Conductor Related
Nema Color
Light Almond
Certifications And Compliance
Certification - cULus
Yes
Standards - RoHS Compliance Status
CM
UL File Number
UL 94 V2
Logistics
Carton Quantity
25
Pallet Quantity
11200
Resources and downloads
Specifications
BRYANT_P262LA_spec
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
Download All
WDK N-5 Catalog Page
WDK D-19 Catalog Page
Sales Drawings
M14160
Engineering Drawing
M14160_ACAD