Wallplate, 3-Gang, 3) Decorator, Gray
Buy now
Brand:
Bryant
Catalog ID:
P263GY
Brand
Bryant
Wallplate, 3-Gang, 3) Decorator, Gray
Smooth Satin Finish
Product details
Resources and downloads
Product details
General
Application
Color
Gray
Cutout
Decorator
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
3-Gang
Orientation
Vertical
Size
Standard
Style
3-Decorator
Type
Decorator
Decorator
UPC
883778311895
Dimensions
Dimensions
4.63 in x 6.50 in x 0.25 in
Height
0.25 in
Length
4.63 in
Width
6.5 in
Conductor Related
Nema Color
Gray
Certifications And Compliance
Certification - cULus
Yes
UL File Number
UL 94 V2
Logistics
Carton Quantity
10
Pallet Quantity
8400
Resources and downloads
Specifications
P263GY Specification Sheet
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
WDK N-5 Catalog Page
Sales Drawings
M14189
Engineering Drawing
M14189_ACAD