Wallplate, 3-Gang, 3) Toggle Gang, White
Buy now
Brand:
Bryant
Catalog ID:
P3W
Brand
Bryant
Wallplate, 3-Gang, 3) Toggle Gang, White
Smooth Satin Finish
Product details
Resources and downloads
Product details
General
Application
Color
White
Cutout
Toggle
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
3-Gang
Orientation
Vertical
Size
Standard
Style
3-Toggle
Type
Toggle
Toggle
UPC
883778312458
Dimensions
Dimensions
4.63 in x 6.50 in x 0.25 in
Height
0.25 in
Length
4.63 in
Width
6.5 in
Conductor Related
Nema Color
White
Certifications And Compliance
Certification - cULus
Yes
Standards - RoHS Compliance Status
CM
UL File Number
UL 94 V2
Logistics
Carton Quantity
10
Pallet Quantity
8400
Resources and downloads
Specifications
BRYANT_P3W_spec
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
WDK N-6 Catalog Page
Literature
Residential Catalog
Sales Drawings
M14189
Engineering Drawing
M14189_ACAD