Wallplate, 1-Gang, 1.40" Opening, Black
Request a Quote
Brand:
Bryant
Catalog ID:
P7BK
Brand
Bryant
Wallplate, 1-Gang, 1.40" Opening, Black
Smooth Satin Finish
Product details
Resources and downloads
Product details
General
Application
Color
Black
Cutout
1.40" Opening
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
1-Gang
Orientation
Vertical
Size
Standard
Style
1- 1.40" Opening
Type
1.40" Opening
1.40" Opening
UPC
883778312939
Dimensions
Dimensions
4.63 in x 2.88 in x 0.25 in
Height
0.25 in
Length
4.63 in
Width
2.88 in
Conductor Related
Nema Color
Black
Certifications And Compliance
Certification - cULus
Yes
UL File Number
UL 94 V2
Logistics
Carton Quantity
25
Pallet Quantity
18200
Resources and downloads
Specifications
BRYANT_P7BK_spec
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
Download All
WDK AA-45 Catalog Page
WDK A-52 Catalog Page
WDK N-7 Catalog Page
Sales Drawings
M14158
Engineering Drawing
M14158_ACAD