Wallplate, 1-Gang, 2.15" Opening, White
Request a Quote
Brand:
Bryant
Catalog ID:
P724W
Brand
Bryant
Wallplate, 1-Gang, 2.15" Opening, White
Smooth Satin Finish
Product details
Resources and downloads
Product details
General
Application
Color
White
Cutout
2.15" Opening
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
1-Gang
Orientation
Vertical
Size
Standard
Style
1- 2.15" Opening
Type
2.15" Opening
2.15" Opening
UPC
883778312823
Dimensions
Dimensions
4.63 in x 2.88 in x 0.25 in
Height
0.25 in
Length
4.63 in
Width
2.88 in
Conductor Related
Nema Color
White
Certifications And Compliance
Certification - cULus
Yes
UL File Number
UL 94 V2
Logistics
Carton Quantity
25
Pallet Quantity
18200
Resources and downloads
Specifications
BRYANT_P724W_spec
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
WDK N-8 Catalog Page
Literature
Residential Catalog
Sales Drawings
M14158
Engineering Drawing
M14158_ACAD