WBP_P8GY_PRODIMAGE
WBP_P8GY_PRODIMAGE

Wallplate, 1-Gang, 1) Duplex, Gray

Brand:

Bryant

Catalog ID:

P8GY

Wallplate, 1-Gang, 1) Duplex, Gray

Smooth Satin Finish

Product details

General

Application
Color
  • Gray
Cutout
Duplex
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
1-Gang
Orientation
Vertical
Size
Standard
Style
1-Duplex
Type
  • Duplex
  • Duplex
UPC
883778313202

Dimensions

Dimensions
4.63 in x 2.88 in x 0.25 in
Height
0.25 in
Length
4.63 in
Width
2.88 in

Conductor Related

Nema Color
Gray

Certifications And Compliance

Certification - cULus
Yes
Standards - RoHS Compliance Status
CM
UL File Number
UL 94 V2

Logistics

Carton Quantity
25
Pallet Quantity
18200

Resources and downloads