Wallplate, Mid-Size 2-G, 2) Toggle, Ivory
Request a Quote
Brand:
Bryant
Catalog ID:
PJ2I
Brand
Bryant
Wallplate, Mid-Size 2-G, 2) Toggle, Ivory
Smooth Satin Finish
Product details
Resources and downloads
Product details
General
Application
Color
Ivory
Cutout
Toggle
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
2-Gang
Orientation
Vertical
Size
Mid Sized
Style
2-Toggle
Type
Toggle
Toggle
UPC
883778314117
Dimensions
Dimensions
4.94 in x 5.00 in x 0.25 in
Height
0.25 in
Length
4.94 in
Width
5 in
Conductor Related
Nema Color
Ivory
Certifications And Compliance
Certification - cULus
Yes
UL File Number
UL 94 V2
Logistics
Carton Quantity
25
Pallet Quantity
10400
Resources and downloads
Specifications
BRYANT_PJ2I_spec
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
Download All
WDK AA-45 Catalog Page
WDK N-6 Catalog Page
Sales Drawings
M14161
Engineering Drawing
M14161_ACAD