Wallplate, Mid-Size 1-Gang, 1.40" Opening, Gray
Request a Quote
Brand:
Bryant
Catalog ID:
PJ7GY
Brand
Bryant
Wallplate, Mid-Size 1-Gang, 1.40" Opening, Gray
High-impact, self-extinguishing polycarbonate material
More Rigid
Sharp lines and less dimpling
Smooth satin finish
Blends into wall with an optimum finish
Smooth Satin Finish
Product details
Resources and downloads
Product details
General
Application
Color
Gray
Cutout
1.40" Opening
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
1-Gang
Orientation
Vertical
Size
Mid Sized
Style
1- 1.40" Opening
Type
1.40" Opening
1.40" Opening
UPC
883778314407
Dimensions
Dimensions
4.94 in x 3.15 in x 0.25 in
Height
0.25 in
Length
4.94 in
Width
3.15 in
Conductor Related
Nema Color
Gray
Certifications And Compliance
Certification - cULus
Yes
UL File Number
UL 94 V2
Logistics
Carton Quantity
25
Resources and downloads
Specifications
BRYANT_PJ7GY_spec
Catalogs
WDK Catalog Full 2024
Catalog Page
WDK AA-45 Catalog Page
Sales Drawings
M14159
Engineering Drawing
M14159_ACAD