Wallplate, 2-Gang, 1) Duplex 1) Toggle, Brown
Buy now
Brand:
Bryant
Catalog ID:
P18
Brand
Bryant
Wallplate, 2-Gang, 1) Duplex 1) Toggle, Brown
Smooth Satin Finish
Product details
Resources and downloads
Product details
General
Application
Color
Brown
Cutout
Duplex, Toggle
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
2-Gang
Orientation
Vertical
Size
Standard
Style
1 Duplex, 1 Toggle
Type
Duplex, Toggle
Duplex, Toggle
UPC
883778311376
Dimensions
Dimensions
4.63 in x 4.69 in x 0.25 in
Height
0.25 in
Length
4.63 in
Width
4.69 in
Conductor Related
Nema Color
Brown
Certifications And Compliance
Certification - cULus
Yes
UL File Number
UL 94 V2
Logistics
Carton Quantity
25
Pallet Quantity
11200
Resources and downloads
Specifications
BRYANT_P18_spec
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
Download All
WDK AA-45 Catalog Page
WDK N-10 Catalog Page
Sales Drawings
M14160
Engineering Drawing
M14160_ACAD