Wallplate, 2-Gang, 2) Toggle, White
Buy now
Brand:
Bryant
Catalog ID:
P2W
Brand
Bryant
Wallplate, 2-Gang, 2) Toggle, White
Smooth Satin Finish
Product details
Resources and downloads
Product details
General
Application
Color
White
Cutout
Toggle
Material
Polycarbonate thermoplastic
Mounting Method
Screw
Mounting Type
Painted Steel
Number of Gang(s)
2-Gang
Orientation
Vertical
Size
Standard
Style
2-Toggle
Type
Toggle
Toggle
UPC
883778312298
Dimensions
Dimensions
4.63 in x 4.69 in x 0.25 in
Height
0.25 in
Length
4.63 in
Width
4.69 in
Conductor Related
Nema Color
White
Certifications And Compliance
Certification - cULus
Yes
Standards - RoHS Compliance Status
CM
UL File Number
UL 94 V2
Logistics
Carton Quantity
25
Pallet Quantity
11200
Resources and downloads
Specifications
BRYANT_P2W_spec
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
Download All
WDK AA-45 Catalog Page
WDK X-15 Catalog Page
WDK D-19 Catalog Page
WDK N-6 Catalog Page
Literature
Residential Catalog
Sales Drawings
M14160
Engineering Drawing
M14160_ACAD