TOOL, INSTALLING, RS4500
Request a Quote
Brand:
CHANCE Foundation Solutions
Catalog ID:
C3031605
Brand
CHANCE Foundation Solutions
Installation Tool RS4500.
RS450
Drive Tool comes with pins, bolts, nuts and lockwashers.
Used to install RS4500 helical piles
Product details
Resources and downloads
Product details
General
Application
Anchor/Pile Installation
Number of Bolt Holes
8
Type
Pipe Drive Tool
UPC
096359722168
Dimensions
Diameter - Bolt Circle
7.625 in
Diameter - Single Bolt Hole(s)
0.69 in
Weight
58 lb
Resources and downloads
Specifications
Download All
Model Specifications - Atlas 2-Piece Systems, Rev 040207 (230881)
Model Specifications - Helical Tieback 31-0503, Rev 081514 (31-0503)
CN-C3031605-SPEC-EN
Model Specifications - Helical Pile Foundations 01-0303, Rev 102020 (01-0303)
Model Specifications - Helical Pulldown Micropile 01-1206, Rev 2018 (01-1206)
Model Specifications - Atlas 2-Piece Systems with Lateral, Rev 040207 (2308BC)
Literature
Download All
CHANCE Anchor Installation Tools: Product Feature & Selection Guide (BR06167E)
CHANCE Anchor Tool Inspection and Maintenance (TD06031E)
CHANCE Anchor Tool Inspection and Maintenance (TD06031E)
Videos
Hubbell Power Systems Helical Pile Shake Table Testing (VI04112E)
CHANCE® Square Shaft Installation (VI04148E0819)
Chance Foundation Solutions Anchor/Pile Installation Tools (VI04146E0519)
Hubbell Power Systems America's Foundation: Soil Profiles: Soil Reports for Timber Piles & Pile Foundation Systems (Episode 2)(VI04064)