HPS_ID_15TZxSBxx3_PRODIMAGE
* Representative image
HPS_ID_15TZxSBxx3_PRODIMAGE

15kV Cold Shrink Termination with Ground Braid

Brand:

Hubbell

Catalog ID:

15TZ4S0

Cold Shrink Termination Housing Size 4, 15kV, Ground Braid Cable Insulation Diameter Range = 1.340 - 2.190 inches, 15kV Cable Range 750 - 2000

Product details

General

Catalog Number

15TZ4S0

Connector Type

None

Type

15kV Outdoor Termination

Dimensions

Cable Insulation Diameter Maximum

1.54 in

Cable Insulation Diameter Minimum

1.04 in

Weight

0.825 lb

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

110 kV

Corona Extinction (3pC)

11 kV

kV Class

15 kV

Conductor Related

Cable Insulation Diameter Range

1.040 - 1.540

Logistics

Pallet Quantity

162

Standard Package

3

Resources and downloads

Installation Manuals

Sales Drawings