H-xx-08 Image 1
H-xx-08 Image 1
play
3D View
play
Spartan Pole Introduction
H-xx-08 Image 2

H-AL-08 - Spartan Hinge, Aluminum Finish With Lowering Cam System Trade Size 1-1/2" With Two 4ft Aluminum Poles

Brand:

Killark

Catalog ID:

H-AL-08

Spartan Hinge, Aluminum Finish With Lowering Cam System Trade Size 1-1/2" With Two 4ft Aluminum Poles

  • Cam shaft design to effortlessly lower pole to serviceable level
  • Retrofittable to existing stanchion poles, no need to replace any conduit runs
  • Certified and tested up to 250mph wind speeds
  • Available in AL, SS and FE
  • Conduit pole slips in between an outer an inner lip with a weep hole allowing for Type 3R ratings
  • Complete and customizable solutions including lighting, fittings, and conduit

Product details

General

Application
Finish Type
Natural
Material
Aluminum
Series
Spartan Pole
Type
  • Pole Assistance
  • Pole Assistance
UPC
783936184210

Dimensions

Height
102 in
Hub Size
1-1/2"
Weight
11.59 lb
Width
4.95 in