CHL_Nevis_Thumbnail-Front
CHL_Nevis_Thumbnail-Front
Discontinued

Discontinued - Nevis

Brand:

Chalmit Lighting

Nevis - Discontinued. Suggested Alternate: Neo X. The Nevis bulkhead is designed for low profile applications. It can be mounted on walls, handrails and ceilings making it ideal for walkways or restricted height areas. The wide ambient temperature range makes the Nevis suitable for extreme environmental conditions. The luminaire is suitable for high pressure discharge lamps up to 70W HPS and compact fluorescent lamps up to 26W. The large side mounted increased safety terminal chamber eliminates the need for flameproof glands and allows for flush mounting with easy cable access. The ATEX rated bulkhead suitable for Zone 1 and Zone 21 applications is made from corrosion resistant aluminium alloy and toughened boro-silicate glass using stainless steel fastenings.

  • Installation to gas groups IIA and IIB.
  • Ex e cable entries and looping as standard.
  • Hinged front cover.
  • Captive cover screws.
  • High ingress protection.
  • Internal reflector options.
  • Low temperature applications to -55˚C.
  • Compact construction.

The Nevis bulkhead has an IP66/67 rating making it ideally suited to use in hazardous area environments. Click the 'Contact Us' link above to get in touch with us and discuss how the Nevis bulkhead luminaire could work for you.

Product details

General

Application
  • Zone 1 & 21
  • Flat Strap Mounted
ATEX Classification
Group II Category 2 GD
Construction Material - Main
Aluminum LM6 Enclosure
EU RoHS Indicator
Contact Manufacturer
Ingress Protection
  • IP66
  • IK08
Lamp Type
HPS, Metal Halide or Compact Fluorescent
Light Source
High Discharge Lamps
Material
Aluminium alloy LM6; All fastenings A4 stainless steel; Toughened glass bowl.
Style
Bulkhead
Type
Bulkhead

Certifications And Compliance

Certified Listed
  • ATEX
  • IEC Ex
  • EAC (Russian)
Compliance
Flameproof, Increased Safety (EM)
Hazardous Rating(s)
  • Ex d e IIB T4
  • Ex tD A21 IP66 T125°C
Industry Standard(s)
  • EN 60079-10-1
  • EN 60079-10-2
  • EN 60079-14