CHL_Evolution-Junior_Thumbnail-Front
CHL_Evolution-Junior_Thumbnail-Front
Discontinued

Evolution Jr - Discontinued

Brand:

Chalmit Lighting

Evolution Jr - Discontinued. Please see suggested alternates: Luna or HDL106N. The Evolution Junior is a lightweight and portable version of the advanced Evolution floodlight. It features the same single bolt access and has a range of floor and tripod stands for a variety of temporary applications.

  • Installation in gas groups IIA, IIB and IIC.
  • Easy and quick access for maintenance.
  • Simple, rapid lamp replacement and flamepath inspection.
  • Exceptional photometric efficiency.
  • Available with secondary protective glass for shot blasting applications.

The Evolution Junior is a lightweight high performance floodlight especially suitable for temporary and transportable lighting within hazardous areas. Click the 'Contact Us' link above to get in touch with us and discuss how the Evolution Junior Portable Floodlight could work for you.

Product details

General

Application
Zone 1, 2 and in Gas Groups IIA, IIB AND IIC
ATEX Classification
Group II Category 2 G
EU RoHS Indicator
Contact Manufacturer
Lamp Type
HPS, Metal Halide or Double Ended Linear Tungsten Halogen
Material
Aluminium alloy LM6 to BS 1490 (AC44100); All fastenings A4 stainless steel; Toughened glass window.
Style
Floodlight
Type
Floodlight

Certifications And Compliance

Certified Listed
  • ATEX
  • CEPEL
  • TIS
Compliance
  • IP66
  • IP67
Hazardous Rating(s)
Zone 1 & 2
Industry Standard(s)
  • EN 60079-10-1
  • EN 60079-14