GLEASON_BALANCER-BG-03_PRODIMAGE
GLEASON_BALANCER-BG-03_PRODIMAGE
play
ToolAssitPro - ERGO 1 Tool Balancers

ERGO-2 Tool Balancer 16.0 - 23.0 lbs Load Capacity with Shock Stop

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLBG20SH

ERGO-2 Tool Balancer 16.0 - 23.0 lbs Load Capacity with Shock Stop

  • Load capacity 16 - 23 lbs (7.2 - 10.4 kg)
  • Rugged steel construction with black polyester baked finish
  • Reinforced hanging bracket with forged clevis for ceiling mounting and extra holes for safety chain attachment
  • 8' cable length with constant pull
  • Includes shock stop, safety tool clip, and adjustable cable stop

Product details

General

Cable Length
8 ft (2.4 m)
Load Capacity
16 - 23 lbs (7.2 - 10.4 kg)
Series
Medium Duty
Style
Min/Max (lbs): 16-23
Type
Constant Tension with Shock Stop
UPC
783585686462

Dimensions

Weight
8 lb

Logistics

Carton Quantity
1

Resources and downloads

Videos

play
ToolAssitPro - ERGO 1 Tool Balancers