WBP_FCR1U3SP_PRODIMAGE
WBP_FCR1U3SP_PRODIMAGE
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 1U, 3 FSP Panel, Unloaded, With Lock

Brand:

Hubbell Premise Wiring

Catalog ID:

FCR1U3SPLK

Fiber Optic, Rack Mount Panel, 1-Unit, 3) FSP Panel, Unloaded, With Lock

  • Patented cable bend relief bezels
  • Easy entry rear grommets
  • Userfriendly clipon labeling
  • Magnetic door latch
  • Slide out inner drawer allows for maximum access
  • Easy access plunger secures tray
  • 16 gauge steel construction
  • 19” and 23” rack mount options
  • TAA/GSA Compliant

Product details

General

Application
Fiber Rack Enclosure, Interconnect
Color
Black
Compatibility
FSP-Series Panels, OC Series Cassettes, Splice Cassettes
Construction Material - Main
16 gauge cold rolled steel
Enclosure Type
Standard, Locking
Environmental Conditions
Indoor use
EU RoHS Indicator
Yes
Item Type
Fiber Rack Panel
Rack Units
1 RU
Style
Unloaded
UPC
662620342504

Dimensions

Cubic Capacity
565.25 cu.in
Depth
17 in
Height
1.75 in
Width
19 in

Conductor Related

Cable Entry
Rear/Sides

Certifications And Compliance

Industry Standard(s)
  • EIA/ECA-310-G
  • TIA-569-D

Resources and downloads