PROG_P300387_015_hero_PRODIMAGE
PROG_P300387_015_hero_PRODIMAGE
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
PROG_P300387-015_Goodwin_facing-up-or-down
+1
PROG_P300387-015_detail-montage

Goodwin Collection Two-Light Polished Chrome Modern Vanity Light with Clear Glass

$121.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300387-015

Collection name:

Goodwin

Update any bathroom with the Goodwin Vanity Light, whose clean design seamlessly blends with todays modern decor. Finished in bright polished chrome, its crisp lines highlight the modern profile of the rectangular backplate that supports columns of clear glass shades for bright illumination in the bath. This versatile fixture can be mounted with glass facing up or down, casting even illumination in any setting.

  • Update any bathroom with the Goodwin Vanity Light, whose clean design seamlessly blends with todays decor
  • Simple, modern lines and clear glass shades make Goodwin ideal for modern and contemporary settings
  • A bright polished chrome finish enhances the clean design of the light
  • Crisp lines highlight the modern profile of the simple rectangular backplate
  • The backplate supports columns of clear glass shades for bright illumination
  • Versatile: Mount the light fixture with the glass facing up or down for more design flexibility
  • Use 2 medium base bulbs that are sold separately (60W max - LED/incandescent), compatible with dimmable bulbs, recommend clear bulbs with clear glass fixtures
  • Measures 12.87-in L x 8.25-in H, extends 5-in from wall
  • Certifications: cULus damp location listed
  • Includes installation instructions and mounting hardware for a quick, easy installation.

Product details

General

Can be mounted up or down
Yes
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Contemporary
  • Modern Craftsman
Mount location
wall horizontal
Mounting for outlet box included
Backplate
Mounting Type
Wall Horizontal
New Products
Yes
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
UPC
785247203048
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12.87 in x 5 in x 8.25 in
Height
8.25 in
Height to Center
5.87 in
Length
12.87 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.04 lb
Width
5 in
Width Diameter Descriptor
Extends

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93158298

Resources and downloads