PROG_P550119_192_hero_PRODIMAGE
PROG_P550119_192_hero_PRODIMAGE
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-1_info-graphic
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-5_info-graphic
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-3_info-graphic

POINT DUME® by Jeffrey Alan Marks for Progress Lighting Edgecliff Ashelter White Finish Outdoor Hanging Pendant

$1,529.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550119-192

Collection name:

Point Dume-Edgecliff

The Edgecliff Pendant celebrates the austere simplicity and functionality of America's architecturally distinct corrugated metal-clad buildings. Crisp, sharp lines form a frame of iconic metal curves, making a sculptural gesture to its traditional inspiration. Silver mesh patterned glass on each end of the frame provides a luxurious touch to the rustic design. Using exposed filament style bulbs in the open-bottom frame will further the authentic Farmhouse style of the light. This family of fixtures is part of the Jeffrey Alan Marks Point Dume lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • The Edgecliff pendant complements a range of relaxed, outdoor living spaces from coast to coast.
  • Finished in a shelter white finish to complement its farmhouse aesthetic
  • Edgecliff's simple styling is inspired by America's architecturally distinct corrugated metal-clad buildings
  • Crisp, sharp lines form a frame of iconic metal curves, paying homage to its inspiration of distinct corrugated metal -clad buildings
  • Silver mesh patterned glass on each end of the frame provides a luxurious touch to the rustic design
  • Measures 14.5 in. H x 33.13 in. L x W 22.75 in.
  • Use exposed filament style bulbs in the open-bottom frame to further the authentic farmhouse style of the light.
  • Uses 3 100-Watt maximum medium base bulbs, or LED equivalent, that are sold separately
  • Certifications: cETLus Damp Location Listed
  • Includes installation instructions and mounting hardware

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Cast Aluminum
Construction Material -Secondary
Aluminum
Construction Material -Secondary part
Inner Reflector, Socket Covers
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Shelter White
Finish Type
Painted
Fire Resistance
No
Fixture Type
Outdoor Hanging
Glass
Clear with Silver Mesh Print
Lamp Included
No
Lamp Shape
G25
Lamp Type
G-25
Lamp Type Actual
G25
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Contemporary
  • Transitional
Light Distribution
Ambient
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
Yes
Room Type
  • Outdoor
  • Patio
  • Hall & Foyer
  • Porch
  • Great Room
  • Living Room
  • Dining Room
  • Kitchen
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Island
UPC
785247172726
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
33.13 in x 22.75 in x 14.5 in
Height
14.5 in
Length
33.13 in
Length - Installed
32.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
17.51 lb
Width
22.75 in
Width Diameter Descriptor
Extends

Electrical Ratings

Current Rating
1.5 A
Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
No
Title 22
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93156779

Resources and downloads