MY LISTS
HUBBELL CANADA
Image of GZB3-R23 GZ Series - PilotLight, Red with Lamp Holder & Lamp 120V AC/DC - Long Length 40mm, 3/4 NPSM

GZ Series - PilotLight, Red with Lamp Holder & Lamp 120V AC/DC - Long Length 40mm, 3/4 NPSM

Brand: Killark

Catalog ID: GZB3-R23

Pilot Light, Red with Lamp Holder & Lamp 120V AC/DC - Long Length 40mm, 3/4 NPSM

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread and M22x1.5 on request.
  • Control operators can be grouped into a single assembly thus reducing installation time and cost.

Les opérateurs de la série GZ de Killark sont des composants à utiliser en conjonction avec un boîtier pour emplacements dangereux afin de fournir des solutions de contrôle pour les fonctions de démarrage/arrêt du moteur, les indications de la lampe témoin à DEL et bien plus encore. Utilisé dans la Classe 1 Division 1

General

Catalog Number

GZB3-R23

Color

Red

EU RoHS Indicator

Contact Manufacturer

Series

GZ

Type

UPC

783936175690

Dimensions

Dimensions

4.2 in x 1.8 in x 1.8 in

Height

1.8 in

Length

4.2 in

Weight

0.25 lb

Width

1.8 in

Electrical Ratings

Amperage Rating

12 mA

Frequency Rating

50/60 Hz

Wattage

1.5 W

Certifications And Compliance

ATEX File Number

SIRA 19ATEX 1171 U

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zones 1 & 2
  • Zones 21 & 22
  • II 2 G Ex db IIC/IIB+H2Gb
  • II 2 D Ex tb IIIC Db

IECEx File Number

IECEx SIR 19.0054 U

Nema Rating

Type 4X

UL File Number

E12379