Brand: Wiegmann
Catalog ID: RHC303012
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.
Application
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor installations against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RHC303012
Color
Construction
Seam and Tack Welded
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Smooth
Knockouts
No
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
External Mounting Plates
Type
Enclosure
UPC
786725406890
Cubic Capacity
10800 cu.in
Depth
12 in
Height
30 in
Weight
96 lb
Width
30 in
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Carton Quantity
1