MY LISTS
HUBBELL CANADA
Image of CFBS1R4PFB PVC Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour

PVC Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R4PFB

Concrete Floorboxes, Recessed, PVC Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour

  • Corrosion-Resistant PVC Recessed 4" Round Floorbox
  • For Use In Concrete Floors
  • 5.00" Minimum Depth of Pour
  • Box Includes Installation Cover

PVC Construction; PVC Conduit Reducers Incuded

General

Application

Application - For Use On

Concrete

Catalog Number

CFBS1R4PFB

Color

Gray

Construction

EU RoHS Indicator

Contact Manufacturer

Knockouts

Material

Thermoplastic

Mounting Method

Cast into Slab

Size

4 Inch Round

Type

UPC

783585544656

Dimensions

Dimensions

7.85 in x 6.45 in x 6 in

Height

6 in

Length

7.85 in

Size

4 Inch Round

Width

6.45 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Operational

Service

Multi

Configuration

Knockouts

Mounting Method

Cast into Slab

Logistics

Carton Quantity

1

Pallet Quantity

95