MY LISTS
HUBBELL CANADA
Image of T3527101 Low Voltage Distribution Transformer - Three Phase, 600/480 - 480/380V, 75/60kVA, Autotransformer

Low Voltage Distribution Transformer - Three Phase, 600/480 - 480/380V, 75/60kVA, Autotransformer

Brand: Acme Electric

Catalog ID: T3527101

Low Voltage Distribution Transformer - Three Phase, 600/480 - 480/380V, 75/60kVA, Autotransformer

Quiet operation with sound levels below NEMA standards

General

BNFC Taps

2

Catalog Number

T3527101

Construction

kVA

75/60

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Primary Voltage

600/480

Product Category

Dry Type Distribution Transformer

Secondary Voltage

480/380 V

Taps % Steps

5.0%

UL Insulation Class

180°C

UPC

047503087794

Winding Material

AL

Dimensions

Dimensions

9.03 in x 20.3 in x 18.86 in

Height

18.86 in

Length

9.03 in

Weight

300 lb

Width

20.3 in

Electrical Ratings

Frequency Rating

50/60 Hz

kVA

75/60

Primary Voltage

600/480 V

Primary Voltage

600/480

Secondary Voltage

480/380 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

4