MY LISTS
HUBBELL CANADA
Image of G-40C G-40C HD Reel 20' 14/10 W/Cable

G-40C HD Reel 20' 14/10 W/Cable

Brand: Gleason Reel

Catalog ID: G-40C

Series G Heavy Duty Reel 20' 14/10 With Cable

  • All-Welded Solid Steel Construction, Baked Orange Polyester Paint
  • Positive Ratchet Lock with Disengage
  • 600 Volt Slip Rings in NEMA 4 Enclosure
  • Multi-position Four Roller Cable Guide

General

Application

Hand pull

Catalog Number

G-40C

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001344

Dimensions

Cable Length Active

20

Flange Outside Diameter

14 in

Length

20 in

Weight

53 lb

Conductor Related

Number of Conductors

10

Wire Size

#14 AWG