MY LISTS
HUBBELL CANADA
Image of PQ2304PB010 Linkosity, Double Ended Female Right Angle Cable, 4-Wire, 10A, 10' Cable.

Linkosity, Double Ended Female Right Angle Cable, 4-Wire, 10A, 10' Cable.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PQ2304PB010

Linkosity, Double Ended Female Right Angle Cable, 4-Wire, 10A, 10' Cable.

  • Linkosity
  • Double Ended Female Right Angle Cable
  • 4-Wire
  • 10A
  • 10' Cable.

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PQ2304PB010

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585128214

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10