MY LISTS
HUBBELL CANADA
Image of RF3004PA005 Linkosity, Receptacle 30A 4P, 5'

Linkosity, Receptacle 30A 4P, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF3004PA005

Linkosity, Receptacle 30A 4P, 5'

  • Linkosity
  • Receptacle 30A 4P
  • 5'

Green/Yellow/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF3004PA005

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Number Of Poles

4-Pole

UPC

783585505121

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

600V Max kV

Wattage

18000

Conductor Related

Conductor Type

Copper

Number of Conductors

4

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Number Of Poles

4-Pole

Logistics

Carton Quantity

50