MY LISTS
HUBBELL CANADA
Image of VJC37 Versamate Series 100A, 1" Feed-Thru Back Box

Versamate Series 100A, 1" Feed-Thru Back Box

Brand: Killark

Catalog ID: VJC37

Versamate Series - 100A, 1" Feed-Thru Back Box

  • Exclusive “blind” receptacle mounting holes prevent moisture from entering box via thread cavities.
  • Come with a green grounding screw.

For use with Versamate Series Receptacles.

General

Catalog Number

VJC37

EU RoHS Indicator

Contact Manufacturer

Series

VersaMate

UPC

783936834689

Dimensions

Hub Size

1"

Weight

7 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer