MY LISTS
HUBBELL CANADA
Image of 1PLD6008 1PLD6008, UV Rated Black, 2-sided, 8-ports, #4 AWG-600 kcmil

1PLD6008, UV Rated Black, 2-sided, 8-ports, #4 AWG-600 kcmil

Brand: Burndy

Catalog ID: 1PLD6008

Al Distribution Tap Connectors, UV Black Plastisol Covered, 8 Ports, Double Sided Entry, #4-600 kcmil, 600 V, Torque 375 in/lbs, Temp Rating 90 Deg C.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Catalog Number

1PLD6008

Hex Key

3/8

Installation Torque Recommended in-lb

375 LBS/in

Insulation

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

8

Physical Attribute - Number of Screws

8

Physical Attribute - Screw Type

Allen

Temperature Rating

194

Trade Name

UNITAP™

UPC

781810287385

UPC 14 Digit GTIN

00781810287385

Dimensions

Dimension - Height fraction

2.75 in

Dimension - Height inch

2.75 in

Dimension - Height mm

69.9 mm

Dimension - Screw Size inch

13/16

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Size Range

4 AWG - 600 kcmil

Conductor - Copper Str Size Range

4 AWG - 600 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Operational

Temperature Rating

194

Configuration

Number Of Ports

8

Physical Attribute - Number of Screws

8

Logistics

Carton Quantity

20

Minimum Pack Quantity

1