Brand: TradeSelect
Catalog ID: 1100LREU
Gangable device boxes offer the option of constructing a box to hold two or more devices, Plaster ears allow box to be used in rework applications
Application
Device boxes are used to house wiring devices such as switches or receptacles. 1-1/2po. and 2po. depth device boxes are ideal in shallow installations. Plaster ears allow box to be used in rework application.
Bracket Type
No Bracket
Catalog Number
1100LREU
Color
Drawn or Welded
Welded
Ends Cable
4
Gangable
Yes
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
Yes
Type
Switch Box, Box
UPC
626463020708
Wiring System
Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3
Actual Depth
1.5 in
Raised Ground
Yes
Weight
0.35 lb
Cable Entry
Universal Cable Clamps
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Carton Quantity
50
Pallet Quantity
3750