MY LISTS
HUBBELL CANADA
Image of 1102SB Single Gang Device Box, Gangable, 2 In. Deep, 10 Cu. In., With Raised Ground Screw, Side Bracket, 1/2 In. Ko (50-Pack), 1102SB
Image of 1102SB Single Gang Device Box, Gangable, 2 In. Deep, 10 Cu. In., With Raised Ground Screw, Side Bracket, 1/2 In. Ko (50-Pack), 1102SB
Image of 1102SB Single Gang Device Box, Gangable, 2 In. Deep, 10 Cu. In., With Raised Ground Screw, Side Bracket, 1/2 In. Ko (50-Pack), 1102SB

Single Gang Device Box, Gangable, 2 In. Deep, 10 Cu. In., With Raised Ground Screw, Side Bracket, 1/2 In. Ko (50-Pack), 1102SB

Brand: TradeSelect

Catalog ID: 1102SB

Single Gang Device Box, Gangable, 2 in. Deep, 10 Cu. In., with Raised Ground Screw, Side Bracket, 1/2 in. KO (50-Pack)

Product details

General

Application

Device boxes are used to house wiring devices such as switches or receptacles. 1-1/2po. and 2po. depth device boxes are ideal in shallow installations. Plaster ears allow box to be used in rework application.

Bracket Setback

0.4375

Bracket Type

SB, Side Bracket

Catalog Number

1102SB

Color

Drawn or Welded

Welded

Gangable

Yes

Knockouts

4 x 1/2 in

Knockouts - Bottom

2 x 1/2in

Knockouts - End

2 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Switch Box, Box

UPC

626463000953

Wiring System

Conduit

Dimensions

Actual Depth

2 in

Raised Ground

Yes

Weight

0.44 lb

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

50

Pallet Quantity

2800

Resources and downloads