MY LISTS
HUBBELL CANADA
Image of 1104MSB Steel Stud Device Box, Gangable, 2-1/2 In. Deep, 12.5 Cu. In., With Raised Ground Screw, Msb Metal Stud Bracket, 2-3/8 & 3-5/8 In. Stud Size, (25-Pack), 1104MSB
Image of 1104MSB Steel Stud Device Box, Gangable, 2-1/2 In. Deep, 12.5 Cu. In., With Raised Ground Screw, Msb Metal Stud Bracket, 2-3/8 & 3-5/8 In. Stud Size, (25-Pack), 1104MSB
play
3D View
Image of 1104MSB Steel Stud Device Box, Gangable, 2-1/2 In. Deep, 12.5 Cu. In., With Raised Ground Screw, Msb Metal Stud Bracket, 2-3/8 & 3-5/8 In. Stud Size, (25-Pack), 1104MSB

Steel Stud Device Box, Gangable, 2-1/2 In. Deep, 12.5 Cu. In., With Raised Ground Screw, Msb Metal Stud Bracket, 2-3/8 & 3-5/8 In. Stud Size, (25-Pack), 1104MSB

Brand: TradeSelect

Catalog ID: 1104MSB

Steel Stud Device Box, Gangable, 2-1/2 in. Deep, 12.5 Cu. In., with Raised Ground Screw, MSB Metal Stud Bracket, 2-3/8 & 3-5/8 in. Stud Size, with Concentric & 1/2 in. KO (25-Pack)

Gangable device boxes offer the option of constructing a box to hold two or more devices, Plaster ears allow box to be used in rework applications

Product details

General

Application

Steel stud boxes are used in Commercial, Residential and Industrial construction.

Bracket Setback

0.4375

Bracket Type

MSB, for Steel Stud

Catalog Number

1104MSB

Color

Drawn or Welded

Welded

Gangable

Yes

Knockouts

2 x 1/2 in, 2 x ½-3/4 in Comb ination

Knockouts - Bottom

2 x 1/2in

Knockouts - End

2 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Switch Box, Box

UPC

626463001158

Wiring System

Conduit

Dimensions

Actual Depth

2 in

Raised Ground

Yes

Weight

0.53 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

25

Pallet Quantity

1050

Resources and downloads

Media

3D AR Model