Brand: TradeSelect
Catalog ID: 1204MSBHV
All 347 Volt boxes have tapped holes with vertical spacing of 3.531" to accommodate 347 Volt switches, 1204 series boxes feature 2.25" spacing between gangs. Use tradeSELECT wallplates with HV suffixes, HV version of MBD and MBS series boxes feature 1.812" spacing between gangs. Use tradeSELECT wall plates with HVR suffixes
Application
Steel stud boxes are used in Commercial, Residential and Industrial construction. 347 Volt boxes are used for the installation of 347 Volt switches for commercial and industrial lighting.
Bracket Setback
0.4375
Bracket Type
MSB, for Steel Stud
Catalog Number
1204MSBHV
Color
Drawn or Welded
Welded
Gangable
Yes
Knockouts
2 x 1/2 in
Knockouts - End
2 x 1/2in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Box
UPC
626463001349
Wiring System
Conduit
Actual Depth
2.5 in
Raised Ground
Yes
Weight
0.7 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Carton Quantity
25
Pallet Quantity
1050