MY LISTS
HUBBELL CANADA
Image of HRR2T4PEXTKIT 2 Post to 4 Post Extension Bracket Kit
Image of HRR2T4PEXTKIT 2 Post to 4 Post Extension Bracket Kit
Image of HRR2T4PEXTKIT 2 Post to 4 Post Extension Bracket Kit
Image of HRR2T4PEXTKIT 2 Post to 4 Post Extension Bracket Kit
+2
Image of HRR2T4PEXTKIT 2 Post to 4 Post Extension Bracket Kit

2 Post to 4 Post Extension Bracket Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HRR2T4PEXTKIT

2 Post to 4 Post Extension Bracket Kit

  • Converts (2) Two Post Racks into a 4 Post Setup
  • Retrofit Existing Installation for Deeper Equipment w/ Minimal Disruption
  • Adjustable Depth - 24" min to 36" max

Product details

General

Catalog Number

HRR2T4PEXTKIT

Color

Environmental Conditions

32ºF - 122ºF (0ºC - 50ºC)

Material

Powder Coated Steel

Type

Extender Brackets

UPC

662620342092

Dimensions

Height

2.75 in

Width

1.13 in