MY LISTS
HUBBELL CANADA
Image of 2020R Extension Ring For Utility Box, 1-7/8 In. Deep, 14 Cu. In., 1/2 In. Ko (50-Pack), 2020R
Image of 2020R Extension Ring For Utility Box, 1-7/8 In. Deep, 14 Cu. In., 1/2 In. Ko (50-Pack), 2020R
play
3D View
Image of 2020R Extension Ring For Utility Box, 1-7/8 In. Deep, 14 Cu. In., 1/2 In. Ko (50-Pack), 2020R
Clearance

Extension Ring For Utility Box, 1-7/8 In. Deep, 14 Cu. In., 1/2 In. Ko (50-Pack), 2020R

OR

Brand: TradeSelect

Catalog ID: 2020R

Extension ring for Utility Box, 1-7/8 in. Deep, 14 Cu. In., 1/2 in. KO (50-Pack)

Product details

General

Application

Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring).

Bracket Type

No Bracket

Catalog Number

2020R

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

8 x 1/2 in

Knockouts - End

2 x 1/2in

Knockouts - Side

6 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Handy Box, Box

UPC

626463042441

Wiring System

Conduit

Dimensions

Actual Depth

1.875 in

Raised Ground

No

Weight

0.4 lb

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

50

Pallet Quantity

3750

Resources and downloads

Media

3D AR Model