MY LISTS
HUBBELL CANADA
Image of PT2X2FIT 2x2 Flush Series, 3" Through Floor Fitting
Image of PT2X2FIT 2x2 Flush Series, 3" Through Floor Fitting

2x2 Flush Series, 3" Through Floor Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT2X2FIT

In-Floor Delivery Systems, 2x2 Flush Series, 3" Through Floor Fitting

  • 3" Fire-Rated Poke-Through
  • For use with PT2X2SF Series Top Service Fittings
  • (1) 3/4" EMT for Power
  • (2) 1/2" EMT Stems for Low Voltage
  • Includes Junction Box

Product details

General

Catalog Number

PT2X2FIT

EU RoHS Indicator

No

Item Type

3" Fire-Rated Poke Through Component

Knockouts

In Junction Box: (8) 3/4"

Material - Mounting Hardware

Step-Down Installation

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Flush thermoplastic cover with painted aluminum flange
  • Floor thickness - 2 1/4 to 7 in. (57.2 to 177.8)
  • Mounting - 3 in. (76.2) cored concrete diameter through hole

Style

FRPT - Complete Kits

UPC

783585531922

Certifications And Compliance

Industry Standard(s)

cULus Listed